SLVSKU8 July 2026 TPS55285A
PRODUCTION DATA
In light load condition, the TPS55285A is able to work in PFM or forced PWM mode to meet different application requirements. PFM mode decreases switching frequency to reduce the switching loss thus getting high efficiency at light load condition. The FPWM mode keeps the switching frequency unchanged to avoid undesired low switching frequency but the efficiency becomes lower than that of PFM mode.
By default, the TPS55285A works in PFM mode. To set the device works in forced PWM mode, set the 01 bit of the register 06h to 1.