SLVSKU8 July 2026 TPS55285A
PRODUCTION DATA
VOUT_FS is shown in Figure 7-5 and described in Table 7-5.
Return to Summary Table.
Register 04h sets the selection for the output voltage feedback divider, either by an internal resistor divider or external resistor divider, and sets the internal feedback ratio when using internal feedback resistor divider.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FB | FB_OVP | RESERVED | INTFB | ||||
| R/W-0b | R/W-0b | R-0000b | R/W-11b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | FB | R/W | 0b | Output voltage feedback divider 0b = Use internal output voltage feedback. The FB/INT pin is the indicator for output short circuit protection, overcurrent status, and overvoltage status (Default). 1b = Use external output voltage feedback. The FB/INT pin is the feedback input of the output voltage. |
| 6 | FB_OVP | R/W | 0b | 0b = Enable FB 115% OVP (Default) 1b = Disable FB 115% OVP |
| 5-2 | RESERVED | R | 0000b | Reserved |
| 1-0 | INTFB | R/W | 11b | Internal feedback ratio 00b = Set internal feedback ratio to 0.2256 01b = Set internal feedback ratio to 0.1128 10b = Set internal feedback ratio to 0.0752 11b = Set internal feedback ratio to 0.0564(Default) |
| INTFB1 | INTFB0 | REF=0000h | REF=001Ah | REF=0050h | REF=00F0h | REF=0780h | Output Voltage Step |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0.8V | 5V | 2.5mV | |||
| 0 | 1 | 0.8V | 10V | 5mV | |||
| 1 | 0 | 0.8V | 15V | 7.5mV | |||
| 1 | 1 | 0.8V | 20V | 10mV |