SLVSL10 January 2026 TPUL2T223
PRODUCTION DATA
The TPUL2T223 device contains two independent RC configurable non-retriggerable monostable multivibrators designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.
This device features three trigger inputs, allowing for rising edge (T, CLR) or falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.
| PART NUMBER |
PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE |
|---|---|---|---|
| TPUL2T223 | BQB (WQFN, 16) |
3.5mm × 2.5mm | 3.5mm × 2.5mm |
| TPUL2T223 | D (SOIC, 16) |
9.9mm × 6mm | 9.9mm × 3.9mm |
| TPUL2T223 | PW (TSSOP, 16) |
5mm × 6.4mm | 5mm × 4.4mm |