SLVSL10 January 2026 TPUL2T223
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 6.5 | V | |
| VI | Digital input voltage range(2) | –0.5 | 6.5 | V | |
| VO | Digital output voltage range in the active state(2) | –0.5 | VCC + 0.5 | V | |
| VO | Digital output voltage range in the high-impedance state(2) | –0.5 | 6.5 | V | |
| VRC | RC pin voltage range | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp diode current, continuous | VI < -0.5V | –20 | mA | |
| Input clamp diode current, pulsed 1µs | VI < -0.5V | –200 | mA | ||
| IOK | Output clamp diode current, continuous | VO < -0.5V | –20 | mA | |
| Output clamp diode current, pulsed 1µs | VO < -0.5V | –200 | mA | ||
| IO | Digital output current, continuous | VO = 0 to VCC | ±50 | mA | |
| Digital output current, pulsed 1µs | VO = 0 to VCC | ±200 | mA | ||
| Continuous current through VCC or GND | ±200 | mA | |||
| Rext | External timing resistance | 1 | kΩ | ||
| Cext | External timing capacitance | 1(3) | µF | ||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |