SLVSL10 January 2026 TPUL2T223
PRODUCTION DATA
| Spec | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.5 | 5.5 | V | |
| VI(1) | Input Voltage | 0 | 5.5 | V | |
| VO | Output Voltage | 0 | VCC | V | |
| IOH(2) | High-level output current | VCC = 1.5V | –4 | mA | |
| VCC = 1.8V | –6 | mA | |||
| VCC = 2.5V | –26 | mA | |||
| VCC = 3.3V | –50 | mA | |||
| VCC = 5V | –50 | mA | |||
| IOL(2) | Low-level output current | VCC = 1.5V | 4 | mA | |
| VCC = 1.8V | 6 | mA | |||
| VCC = 2.5V | 26 | mA | |||
| VCC = 3.3V | 50 | mA | |||
| VCC = 5V | 50 | mA | |||
| Rext(3) | External timing resistance | VCC = 1.5V to 5.5V | 6.5 | 1000 | kΩ |
| Cext(3) | External timing capacitance | VCC = 1.5V to 5.5V | 0.1 | 1000 | nF |
| two | Configured output pulse width | VCC = 1.5V to 5.5V | 0.001 | 860 | ms |
| CL | Digital output load capacitance | VCC = 1.5V to 5.5V | 50 | pF | |
| VPOR | Power-on reset ramp voltage | Δt/ΔVCC ≥ 20µs/V | 0.3 | 1.5 | V |
| Δt/ΔVCC | Power-on ramp rate | VCC = 0.3V to 1.5V | 20 | µs/V | |
| Δt/Δv | Input transition rise or fall rate | VCC = 1.5V to 5.5V | 100 | ms/V | |
| TA | Operating free-air temperature | Operating free-air temperature | –40 | 125 | °C |