SLVSL42C January 2026 – July 2026 OPA2486 , OPA486
PRODMIX
The OPAx486 are specified for operation from 4.5V to 48V (±2.25V to ±24V). The OPAx486 operates on both single and dual supplies. The OPAx486 do not require symmetrical supplies; the op amps only require a minimum voltage of 4.5V to operate.
Supply voltages larger than 60V can permanently damage the device (see the Absolute Maximum Ratings table).
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high‑impedance power supplies. For more detailed information on bypass capacitor placement, see Section 7.4.