SLVSL58 September 2026
ADVANCE INFORMATION
Figure 2-6 shows the connections to the ADS111C04 data converter (U5). The device includes a 0.1μF decoupling capacitor placed as close as possible to the ADC VDD pin (ADC_VDD net). This capacitor provides bulk charge to support transient current demand during ADC operation.
DRDY is a dedicated conversion-ready, open-drain output pin pulled up to VDD with a 10kΩ resistor. ADDR is connected to GND such that ADS111C04 device uses an I2C address of 0x48h