SLVSL58 September 2026
ADVANCE INFORMATION
Figure 2-6 shows the connections to the ADS111C02 data converter (U4). The device includes a 0.1μF decoupling capacitor placed as close as possible to the ADC VDD pin (ADC_VDD net). This capacitor provides bulk charge to support transient current demand during ADC operation.
ALERT/RDY is an open-drain output pulled up to VDD with a 10kΩ resistor. ADDR is connected to VDD such that the ADS111C02 uses an I2C address of 0x49h.