SLVSL99A February 2026 – July 2026 TPUL1G113
PRODUCTION DATA
The TPUL1G113 device is a single RC configurable retriggerable monostable multivibrator designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of tw = R × C.
This device features three trigger inputs, allowing for rising edge (T) and falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse, forcing the output low and resetting device. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.
| PART NUMBER |
PACKAGE (1) | PACKAGE SIZE(2) |
BODY SIZE |
|---|---|---|---|
| TPUL1G113 | DCU (VSSOP, 8) |
3.1mm × 2mm | 2.3mm × 2mm |