SLVSL99A February 2026 – July 2026 TPUL1G113
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| C | 6 | G | External timing capacitor negative connection; provides a return path for discharge current of the external timing capacitor; internally connected to ground |
| CLR | 3 | I | Asynchronous clear input, active low; also can operate as rising edge trigger input if T is held low and T is held high |
| GND | 4 | G | Ground |
| Q | 5 | O | Output |
| RC | 7 | I/O | External timing node connection; see Section 8.1 for detailed operation instructions |
| T | 1 | I | Falling edge trigger input; requires T and CLR to be held high |
| T | 2 | I | Rising edge trigger input; requires T to be held low and CLR to be held high |
| VCC | 8 | P | Positive supply |