SLVSLJ1 September 2026
Table 5-1 provides the parts list for the INA951EVM.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1 |
1 |
0.1uF |
CAP, CERM, 0.1 µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
C0603C104K5RACAUTO |
Kemet |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
J1, J2 |
2 |
TERM BLK 2POS SIDE ENTRY 5MM PCB |
HDR2 |
6.91138E+11 |
Würth Elektronik |
|
|
R1, R2, R3 |
3 |
0 |
RES, 0, 5%, 0.1W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
|
TP1, TP3, TP5, TP6, TP7 |
5 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
U1 |
1 |
-4V to 80V, 1.3MHz, Current Sense Amplifier |
SOT23-5 |
INA951A1MDBVTSEP(1) |
Texas Instruments |
|
|
C2 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 5%, X7R, 0603 |
0603 |
0603YC104JAT2A |
AVX |
|
C5 |
0 |
1000pF |
CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0603 |
0603 |
C0603X102K5RACTU |
Kemet |
|
J3 |
0 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
|
R4 |
0 |
0 |
RES, 0, 0.05%, 2W, AEC-Q200 Grade 0, 2512 |
2512 |
HCJ2512ZT0R00 |
Stackpole Electronics Inc |