SLVSLJ1 September 2026
The INA951EVM provides a basic functional evaluation of the INA951-SEP. The fixture layout is not intended to be a model for the target circuit, nor is the layout setup for electromagnetic compatibility (EMC) testing. The INA951EVM is a PCB the engineer can use to test the INA951-SEP device in the end application. Each PCB cutout has the INA951-SEP device, test points and terminals for external hardware connections, and pads to solder down optional circuitry.