SLVSLM9 August 2026 ESD2CANFD60-Q1
ADVANCE INFORMATION
The ESD2CANFD60-Q1 is a bidirectional, ESD protection diode for controller area network (CAN) interface protection. The ESD2CANFD60-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key, as automotive systems require a high level of robustness and reliability for safety applications.
This device features a low IO capacitance per channel and a pinout designed for two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of the ESD2CANFD60-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
|---|---|---|
| ESD2CANFD60-Q1 | DBZ (SOT-23, 3) | 2.92mm × 2.37mm |