SLVSLM9 August 2026 ESD2CANFD60-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | Both Positive and Negative | 60 | V | ||
| VBR | Breakdown voltage | IIO = ±10mA, IO to GND, Both Positive and Negative | 63 | V | ||
| ILEAK | Leakage current, any IO pin to GND | VIO = ±60V, Both Positive and Negative | 2 | 50 | nA | |
| VCLAMP | Clamping voltage(1) | IPP = 1A, tp = 8/20µs, from IO to GND | 71 | V | ||
| VCLAMP | Clamping voltage(1) | IPP = 4A, tp = 8/20µs, from IO to GND | 85 | V | ||
| VCLAMP | Clamping voltage(2) | IPP = 16A, TLP, from IO to GND | 92 | V | ||
| RDYN | Dynamic resistance(2) | IO to GND and GND to IO | 0.75 | Ω | ||
| CL | Line capacitance, any IO to GND | VIO = 0V, f = 1MHz, Vp-p = 30mV | 2 | pF | ||