SLVSLM9 August 2026 ESD2CANFD60-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Peak pulse | IEC 61000-4-5 Power (tp - 8/20 µs) at 25°C | 500 | W | |
| IEC 61000-4-5 current (tp - 8/20 µs) at 25°C | 4 | A | ||
| TA | Operating free-air temperature | –55 | 150 | °C |
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 155 | °C |