SLVSLR3A August 2026 – October 2026 TMUX5508 , TMUX5509
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | RSV NO. | PW/SOIC NO. | ||
| A0 | 15 | 1 | Digital input | Address line 0 |
| A1 | 14 | 16 | Digital input | Address line 1 |
| A2 | 13 | 15 | Digital input | Address line 2 |
| D | 6 | 8 | Analog input or output | Drain pin. Can be an input or output. |
| EN | 16 | 2 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[2:0] logic inputs determine which switch is turned on. |
| GND | 12 | 14 | Power supply | Ground (0V) reference |
| S1 | 2 | 4 | Analog input or output | Source pin 1. Can be an input or output. |
| S2 | 3 | 5 | Analog input or output | Source pin 2. Can be an input or output. |
| S3 | 4 | 6 | Analog input or output | Source pin 3. Can be an input or output. |
| S4 | 5 | 7 | Analog input or output | Source pin 4. Can be an input or output. |
| S5 | 12 | Analog input or output | Source pin 5. Can be an input or output. | |
| S6 | 9 | 11 | Analog input or output | Source pin 6. Can be an input or output. |
| S7 | 8 | 10 | Analog input or output | Source pin 7. Can be an input or output. |
| S8 | 7 | 9 | Analog input or output | Source pin 8. Can be an input or output. |
| VDD | 11 | 13 | Power supply | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
| VSS | 1 | 3 | Power supply | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. |
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | RSV NO. | PW/SOIC NO. | ||
| A0 | 15 | 1 | Digital input | Address line 0 |
| A1 | 14 | 16 | Digital input | Address line 1 |
| DA | 6 | 8 | Analog input or output | Drain pin A. Can be an input or output. |
| DB | 7 | 9 | Analog input or output | Drain pin B. Can be an input or output. |
| EN | 16 | 2 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[1:0] logic inputs determine which pair of switches is turned on. |
| GND | 13 | 15 | Power supply | Ground (0V) reference |
| S1A | 2 | 4 | Analog input or output | Source pin 1A. Can be an input or output. |
| S2A | 3 | 5 | Analog input or output | Source pin 2A. Can be an input or output. |
| S3A | 4 | 6 | Analog input or output | Source pin 3A. Can be an input or output. |
| S4A | 5 | 7 | Analog input or output | Source pin 4A. Can be an input or output. |
| S1B | 11 | 13 | Analog input or output | Source pin 1B. Can be an input or output. |
| S2B | 10 | 12 | Analog input or output | Source pin 2B. Can be an input or output. |
| S3B | 9 | 11 | Analog input or output | Source pin 3B. Can be an input or output. |
| S4B | 8 | 10 | Analog input or output | Source pin 4B. Can be an input or output. |
| VDD | 12 | 14 | Power supply | Positive power supply. This pin is the most positive power supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
| VSS | 1 | 3 | Power supply | Negative power supply. This pin is the most negative power supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. |