SLVSLR3A August 2026 – October 2026 TMUX5508 , TMUX5509
PRODUCTION DATA
When a PCB trace turns a corner at a 90° angle, a reflection can occur. A reflection occurs primarily because of the change of width of the trace. At the apex of the turn, the trace width increases to 1.414 times the width. This increase upsets the transmission-line characteristics, especially the distributed capacitance and self–inductance of the trace which results in the reflection. Not all PCB traces can be straight and therefore some traces must turn corners. Figure 9-4 shows progressively better techniques of rounding corners. Only the last example (BEST) maintains constant trace width and minimizes reflections.
Figure 9-4 Trace ExampleRoute high-speed signals using a minimum of vias and corners which reduces signal reflections and impedance changes. When a via must be used, increase the clearance size around it to minimize its capacitance. Each via introduces discontinuities in the signal’s transmission line and increases the chance of picking up interference from the other layers of the board. Be careful when designing test points, through-hole pins are not recommended at high frequencies.
Figure 9-5 shows an example of a PCB layout with the TMUX5508PW, and Figure 9-6 shows an example of a PCB layout with TMUX5509PW. The guidelines provided in this section are also applicable to the SOIC and QFN package variants as well.
Some key considerations are: