SLVSLR3A August 2026 – October 2026 TMUX5508 , TMUX5509
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = VSS +5V to VDD -5V ID = –1mA |
25°C | 130 | 150 | Ω | |
| –40°C to +85°C | 185 | ||||||
| –40°C to +125°C | 220 | ||||||
| ΔRON | On-resistance mismatch between channels | VDD = 15V VSS = -15V VS = VSS +5V to VDD -5V ID = –1mA |
25°C | 1.3 | 4 | Ω | |
| –40°C to +85°C | 4.8 | ||||||
| –40°C to +125°C | 5 | ||||||
| RON FLAT | On-resistance flatness | VDD = 15V VSS = -15V VS = VSS +5V to VDD -5V ID = –1mA |
25°C | 0.01 | 0.8 | Ω | |
| –40°C to +85°C | 0.9 | ||||||
| –40°C to +125°C | 1.2 | ||||||
| IS(OFF) | TMUX5508 Source off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / + 10V |
25°C | 0.005 | nA | ||
| –40°C to +85°C | –100 | 100 | |||||
| –40°C to +125°C | –100 | 100 | |||||
| IS(OFF) | TMUX5509 Source off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / + 10V |
25°C | 0.005 | nA | ||
| –40°C to +85°C | –50 | 50 | |||||
| –40°C to +125°C | –50 | 50 | |||||
| ID(OFF) | TMUX5508 Drain off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / + 10V |
25°C | 0.01 | nA | ||
| –40°C to +85°C | –100 | 100 | |||||
| –40°C to +125°C | –100 | 100 | |||||
| ID(OFF) | TMUX5509 Drain off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / + 10V |
25°C | 0.005 | nA | ||
| –40°C to +85°C | –50 | 50 | |||||
| –40°C to +125°C | –50 | 50 | |||||
| IS(ON) ID(ON) |
TMUX5508 Channel on leakage current(2) | VDD = 16.5V, VSS = –16.5V Switch state is on VS = VD = ±10V |
25°C | 0.01 | nA | ||
| –40°C to +85°C | –100 | 100 | |||||
| –40°C to +125°C | –100 | 100 | |||||
| IS(ON) ID(ON) |
TMUX5509 Channel on leakage current(2) | VDD = 16.5V, VSS = –16.5V Switch state is on VS = VD = ±10V |
25°C | 0.005 | nA | ||
| –40°C to +85°C | –50 | 50 | |||||
| –40°C to +125°C | –50 | 50 | |||||
| POWER SUPPLY | |||||||
| IDDQ | VDD quiescent supply current | VDD = 16.5V, VSS = –16.5V All switches OFF |
25°C | 35 | 60 | µA | |
| –40°C to +85°C | 65 | ||||||
| –40°C to +125°C | 70 | ||||||
| IDD | VDD supply current | VDD = 16.5V, VSS = –16.5V All switches ON |
25°C | 55 | 75 | µA | |
| –40°C to +85°C | 80 | ||||||
| –40°C to +125°C | 85 | ||||||
| ISSQ | VSS quiescent supply current | VDD = 16.5V, VSS = –16.5V All switches OFF |
25°C | 15 | 30 | µA | |
| –40°C to +85°C | 35 | ||||||
| –40°C to +125°C | 40 | ||||||
| ISS | VSS supply current | VDD = 16.5V, VSS = –16.5V All switches ON |
25°C | 20 | 40 | µA | |
| –40°C to +85°C | 45 | ||||||
| –40°C to +125°C | 50 | ||||||