SLVSLR3A August 2026 – October 2026 TMUX5508 , TMUX5509
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD – VSS(1) | Power supply voltage differential | 4.5 | 40 | V | ||
| VDD | Positive power supply voltage | 4.5 | 40 | V | ||
| VSS | Negative power supply voltage (dual) | -40 | 0 | V | ||
| VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | ||
| VSEL- VSS | Logic Supply Voltage | Logic supply voltage | 0 | 40 | V | |
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | -15 | 15 | mA | ||
| VIH | Logic Input High | Logic Inputs (Ax / EN pins) | 1.3 | 40 | ||
| VIL | Logic Input Low | Logic Inputs (Ax / EN pins) | 0 | 0.8 | ||
| TA | Ambient temperature | –40 | 125 | °C | ||