SLVSLX9 August 2026 SN74UVP1G16-Q1
ADVANCE INFORMATION
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 3 ns.
The outputs are measured individually with one input transition per measurement.
| TEST | RL | CL | ΔV | VCC |
|---|---|---|---|---|
| tpd | 20KΩ | 5pF | 0.07V | 0.7V |
| 0.08V | 0.8V | |||
| 10pF | 0.1V | 1.0V | ||
| 5KΩ | 10pF | 0.12V | 1.2V | |
| 15pF | 0.15V | 1.5V | ||
| 0.18V | 1.8V | |||
| 30pF | 0.2V | 2.5V | ||
| 0.3V | 3.3V |