SLVSLX9 August 2026 SN74UVP1G16-Q1
ADVANCE INFORMATION
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CONDITION | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|---|
| tpd | A | Y | CL = 5pF | 0.7V ± 0.07V | 319.8 | ns | ||
| 0.8V ± 0.08V | 121.3 | ns | ||||||
| CL = 10pF | 1.0V ± 0.1V | 34.3 | ns | |||||
| 1.2V ± 0.12V | 19.5 | ns | ||||||
| CL = 15pF | 1.5V ± 0.15V | 8.8 | ns | |||||
| 1.8V ± 0.18V | 7.7 | ns | ||||||
| CL = 30pF | 2.5V ± 0.2V | 8.2 | ns | |||||
| 3.3V ± 0.3V | 11.1 | ns | ||||||
| Cpd | f = 10MHz | 0.7V | 0.7 | pF | ||||
| 0.8V | 0.8 | pF | ||||||
| 1.0V | 0.9 | pF | ||||||
| 1.2V | 0.9 | pF | ||||||
| 1.5V | 1 | pF | ||||||
| 1.8V | 1.2 | pF | ||||||
| 2.5V | 1.5 | pF | ||||||
| 3.3V | 1.9 | pF | ||||||