SLVSLY3 June 2026 SN74UVP1G07
ADVANCE INFORMATION
The SN74UVP1G07 device is a single buffer gate with open drain output. The output of this single buffer/driver is open drain, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.