SLVSMS8 August 2026 SN74LVC1G135B-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| tpd | A or B | Y | CL = 15pF | 1.2V ± 0.1V | 66.7 | ns | ||
| 1.5V ± 0.12V | 12.4 | |||||||
| 1.8V ± 0.15V | 8.4 | |||||||
| 2.5V ± 0.2V | 5.1 | |||||||
| 3.3V ± 0.3V | 3.9 | |||||||
| 5.0V ± 0.5V | 3.3 | |||||||
| CL = 30pF | 1.8V ± 0.15V | 9.4 | ||||||
| 2.5V ± 0.2V | 5.7 | |||||||
| CL = 50pF | 3.3V ± 0.3V | 4.8 | ||||||
| 5.0V ± 0.5V | 3.8 | |||||||
| Cpd | f = 10MHz | 1.8V | 4 | pF | ||||
| 2.5V | 5 | |||||||
| 3.3V | 5 | |||||||
| 5V | 6 | |||||||