SLVSN45 September 2026 SN74LVC04B-Q1
PRODUCTION DATA
Phase relationships between waveforms are chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt ≤ 2.5ns.
The outputs are measured individually with one input transition per measurement.
| VCC | Vt | RL | CL | ΔV |
|---|---|---|---|---|
| 1.2V ± 0.1V | VCC/2 | 2kΩ | 15pF | 0.1V |
| 1.5V ± 0.12V | VCC/2 | 2kΩ | 15pF | 0.1V |
| 1.8V ± 0.15V | VCC/2 | 1kΩ | 15pF/30pF | 0.15V |
| 2.5V ± 0.2V | VCC/2 | 500Ω | 15pF/30pF | 0.15V |
| 2.7V | 1.5V | 500Ω | 15pF/50pF | 0.3V |
| 3.3V ± 0.3V | 1.5V | 500Ω | 15pF/50pF | 0.3V |