SLVSN45 September 2026 SN74LVC04B-Q1
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Recommended Operating Conditions. Each VCC terminal must have a good bypass capacitor to prevent power disturbance.
A 0.1μF capacitor is recommended for this device. A design can use multiple bypass capacitors in parallel to reject different frequencies of noise. The 0.1μF and 1μF capacitors are commonly used in parallel. The bypass capacitor must be installed as close to the power terminal as possible for best results.