SLVSNU6 September   2026 IWR2188

PRODUCTION DATA  

  1.   1
  2. 1Featur
  3. 2Applications
  4. 3Description
  5. 4Functional Block Diagram
  6. 5Device and Documentation Support
    1. 5.1 Device Nomenclature
    2. 5.2 Tools and Software
    3. 5.3 Documentation support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The IWR2188 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. IWR2188 is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space.

The IWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Industrial Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Device Information
PART NUMBER(1)PACKAGEBODY SIZE
IWR2188ABGAPER(Tape & Reel)APE (FCBGA, 573)14mm x 15mm
For more information, see Mechanical Packaging and Orderable Information.