SLVSNU6 September   2026 IWR2188

PRODUCTION DATA  

  1.   1
  2. 1Featur
  3. 2Applications
  4. 3Description
  5. 4Functional Block Diagram
  6. 5Device and Documentation Support
    1. 5.1 Device Nomenclature
    2. 5.2 Tools and Software
    3. 5.3 Documentation support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Featur

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth
    • Eight receive channels
    • Eight transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 11dB
    • Supports P1dB up to -6.5dBm
    • Industry leading 8 transmitter, 8 receiver radar front end with 2.8W power consumption
    • Supports less than 3 μs chirp idle time for excellent max velocity measurements
    • Maximum chirp slope of 266MHz/μs to enable rapid high-bandwidth measurements
    • ADC Sample rate up to 66.67 Msps for exceptional instrumentation range distance
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.2
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • IWR2188 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 50 MHz or 40 MHz
    • Supports 50 MHz or 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • Production proven innovative Launch on Package (LOP) technology with easy to route launcher positions
    • 0.5mm pitch 14mm × 15mm FCCSP package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C