SLVT221 June   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up and Shutdown Sequence
  9.   Trademarks

Bode Plots

Each bode plot is shown at a 5VOUT output. One bode plot is shown for both input voltages of 20VIN and 48VIN. The phase margin is always at least 67.2° and gain margin is greater than 10dB. The bode plots in Figure 2-9 and Figure 2-10 were created at a full 50A load with Figure 2-10 having a 20VIN input and Figure 2-9 having a 48VIN input.

PMP23611 Bode Plot: 48VIN at
                    50A Figure 2-9 Bode Plot: 48VIN at 50A
PMP23611 Bode Plot: 20VIN at
                    50A Figure 2-10 Bode Plot: 20VIN at 50A