SLVT221 June 2025
The thermal images presented in Figure 2-3 and Figure 2-4 are taken with a load of 37.5A at steady-state and with a fan blowing on the hardware. Figure 2-4 has an input voltage of 20Vin, where the LMG2100s experienced a rise of about 21.5°C above the ambient room temperature of 22°C. Figure 2-3 has an input voltage of 48Vin, where the LMG2100s experienced a rise of about 57°C, again measured relative to the ambient room temperature of 22°C.
Figure 2-3 48VIN, 37.5A
Thermal Image With Fan
Figure 2-4 20VIN, 37.5A
Thermal Image With FanThe thermal images presented in Figure 2-6 and Figure 2-5 are taken with a load of 25A at steady-state and without a fan blowing on the hardware. Figure 2-6 has an input voltage of 20Vin, where the LMG2100s experienced a rise of about 39°C above the ambient room temperature of 22°C. Figure 2-5 has an input voltage of 48Vin, where the LMG2100s experienced a rise of about 71°C, again measured relative to the ambient room temperature of 22°C.
Figure 2-5 48VIN, 25A
Thermal Image Without Fan
Figure 2-6 20VIN, 25A
Thermal Image Without FanThe thermal images presented in Figure 2-7 and Figure 2-8 are taken with a load of 50A at steady-state and with a fan blowing on the hardware. Figure 2-7 has an input voltage of 20Vin, where the LMG2100s experienced a rise of about 50°C above the ambient room temperature of 22°C. Figure 2-8 has an input voltage of 48Vin, where the LMG2100s experienced a rise of about 79°C, again measured relative to the ambient room temperature of 22°C.
Figure 2-7 20VIN, 50A
Thermal Image With Fan
Figure 2-8 48VIN, 50A
Thermal Image With Fan