SLVT221 June   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up and Shutdown Sequence
  9.   Trademarks

Load Transients

Figure 3-5 represents a load transient at 48VIN with a 12.5A to 37.5A load step, and then a 37.5A to 12.5A load dump. The load transient is totaling a 25% to 75% step at about an 4A/us slew rate and demonstrates an overshoot and undershoot of about 5% or less.

Figure 3-6 represents a load transient at 48VIN with a 25A to 50A load step, and then a 50A to 25A load dump. The load transient is totaling a 50% to 100% step at about an 4A/us slew rate and demonstrates an overshoot and undershoot of about 5% or less.

PMP23611 Load Transient 1: 12.5A -
                        37.5A at 4A/usFigure 3-5 Load Transient 1: 12.5A - 37.5A at 4A/us
PMP23611 Load Transient 2: 25A to
                        50A at 4A/usFigure 3-6 Load Transient 2: 25A to 50A at 4A/us