SLVT237 December 2025
Figure 3-2 shows the load transient response of the converter at 48V input. The load is stepped from 25% to 75% of the load, corresponding to a 20A to 60A step, at a slew rate of 40A/us.
Figure 3-3 Output Voltage Ripple, 48V Input, 12V
Output at 50A Load