SLVT237 December 2025
The Bode plot shown in Figure 2-4 was created at a 50A load. The Bode plots for different loads exhibit similar results with the main difference being the slight appearance of noise. Thus, one Bode plot is shown for a 48V input voltage.
The 12V output at 50A load Bode plot results in a gain margin of 15dB, a phase margin of 53°, and a crossover of 23kHz.
Figure 2-4 Bode Plot, 48V Input, 12V Output at
50A Load