SLVT237 December 2025
Figure 3-4 and Figure 3-5 show the output voltage startup waveforms at 48V input and 12V output with the converter startup up into no load and into a 25A constant-resistance load using an electronic load.
Figure 3-4 Startup Into No Load, 48V Input, 12V
Output, Startup Initiated by Input Supply Power-Up
Figure 3-5 Startup Into 25A Constant-Resistance
Load, 48V Input, 12V Output, Startup Initiated by Input Supply Power-Up