SLVT238
February 2026
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
System Efficiency Graphs
2.2
System Efficiency Data
2.3
Charge Efficiency Graphs
2.4
Charging Efficiency Data
2.5
Thermal Images
2.5.1
140W Input, 16V System Voltage
2.5.2
180W Input, 9V System Voltage
2.5.3
210W Input, 12.3V System Voltage
2.5.4
220W Input, 14V System Voltage
2.5.5
240W Input, 17.6V System Voltage
3
Waveforms
3.1
Typical Charging Waveforms
3.2
Start-up and Shutdown
3.3
Charge Enable and Disable
3.4
System Transients
3.5
Typical OTG Waveforms
3.6
OTG Transients
Trademarks
1.2
Required Equipment
Main power supply: 0-20V, 0-12A
Bipolar power supply: 20V, ±12A
EV2400 or USB2ANY interface device (This design does not include the EV2400 or USB2ANY interface device; the EV2400 or USB2ANY must be ordered separately.)