SLVT238 February   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  8. 2Testing and Results
    1. 2.1 System Efficiency Graphs
    2. 2.2 System Efficiency Data
    3. 2.3 Charge Efficiency Graphs
    4. 2.4 Charging Efficiency Data
    5. 2.5 Thermal Images
      1. 2.5.1 140W Input, 16V System Voltage
      2. 2.5.2 180W Input, 9V System Voltage
      3. 2.5.3 210W Input, 12.3V System Voltage
      4. 2.5.4 220W Input, 14V System Voltage
      5. 2.5.5 240W Input, 17.6V System Voltage
  9. 3Waveforms
    1. 3.1 Typical Charging Waveforms
    2. 3.2 Start-up and Shutdown
    3. 3.3 Charge Enable and Disable
    4. 3.4 System Transients
    5. 3.5 Typical OTG Waveforms
    6. 3.6 OTG Transients
  10.   Trademarks

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
Parameter Specifications
Input voltage, Vin 3.5 – 20V / 240W
Output voltage, Vo 9 – 17.8V / 240W
Input current 8.2A (10mΩ) / 16.4A (5mΩ) maximum
Output current 16.3A (5mΩ) maximum
Note: Input voltage can extend to 28V or 36V using high-voltage FETs.