SLVT239
March 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Key System Specifications
1.2
Required Equipment
1.3
Considerations
1.4
Test Setup
1.5
Power Up Procedure
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-up Waveform
3.2
Input Current Waveform
3.3
AC Drop Test
3.4
Fly Cap Voltage Balancing
3.5
E-Meter Performance
3.6
References
Features
High efficiency (99% peak efficiency) and high power density
New flying cap voltage method balancing method
Single current sensor for both PFC control and e-metering with < 0.5% accuracy
Includes baby boost to extend holdup time and reduce bulk capacitor
Re-rush current control when AC comes back from dropout