SLVT239 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Key System Specifications
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Test Setup
    5. 1.5 Power Up Procedure
  7. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  8. 3Waveforms
    1. 3.1 Start-up Waveform
    2. 3.2 Input Current Waveform
    3. 3.3 AC Drop Test
    4. 3.4 Fly Cap Voltage Balancing
    5. 3.5 E-Meter Performance
    6. 3.6 References

Considerations

  • This PFC needs to be used together with the C2000 control card TMDSCNCD28P55X and PMP20306 isolated bias supply reference design.
  • Due to the totem-pole topology, the PFC ground (PGND) is floating. This can lead to common-mode current issues with improper test equipment setups. Always use isolated differential voltage probes when measuring voltage signals.