SLVT244 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Loss Graph
    3. 2.3 Load Regulation
    4. 2.4 Thermal Images
    5. 2.5 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 9.5A Output Current
      2. 3.1.2 No Load
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Ripple
    4. 3.4 Load Transients
      1. 3.4.1 4.5A to 9A Output Current
      2. 3.4.2 0A to 9A Output Current
        1. 3.4.2.1 FPWM Mode
        2. 3.4.2.2 Diode Emulation Mode
    5. 3.5 Start-up Sequence
      1. 3.5.1 Start-up into 9.5A Output Current
      2. 3.5.2 Start-up without Load
    6. 3.6 Shutdown Sequence
  9.   Trademarks

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
Parameter Specifications
Input Voltage Range 44V to 52V
Output Voltage 24V
Maximum Output Current 9.5A
Topology Buck