SLVT244 March 2026
This reference design is designed for high efficiency and small form factor. The design showcases the LMG708B0 Gallium Nitride (GaN) synchronous buck converter and operates over an input voltage range of 44V to 52V to deliver a 24V at 9.5A output. The design uses a printed circuit board with less than 34.6cm2, which can be used to drive a 200W humanoid robot hand demo from a 48V battery.