SLVT244
March 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Loss Graph
2.3
Load Regulation
2.4
Thermal Images
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
9.5A Output Current
3.1.2
No Load
3.2
Output Voltage Ripple
3.3
Input Ripple
3.4
Load Transients
3.4.1
4.5A to 9A Output Current
3.4.2
0A to 9A Output Current
3.4.2.1
FPWM Mode
3.4.2.2
Diode Emulation Mode
3.5
Start-up Sequence
3.5.1
Start-up into 9.5A Output Current
3.5.2
Start-up without Load
3.6
Shutdown Sequence
Trademarks
Applications
Humanoid robot motor drive
Top View of Board
Angled View 1 of Board
Bottom View of Board
Angled View 2 of Board