SLVU240B May 2008 – August 2018
WARNING
Turning on the power supply lights the high-brightness LEDs on the board, starting with blue and cycling automatically through the color range.
Protective eyewear is recommended!
To set up the hardware:
CAUTION
Use of a poorly regulated AC adapter may generate overvoltage conditions exceeding the absolute maximum ratings of some of the components used. It is recommended that only well-regulated (5 V ± 0.5 V) adapters be used with this EVM.
CAUTION
AC adapters with long cables (approximately 1 m or longer) can exhibit significant stray capacitance that may interact with the EVM input capacitance and cause ringing when hot plugged. To avoid such potentially damaging overvoltage conditions, first plug the adapter DC plug into J3, then connect the AC adapter to the mains.