SLVU240B May 2008 – August 2018
Extract the downloaded zip file and execute the install file (FET_Rxxx.exe). Read through the release notes to make sure that the software is installed properly.
Follow the instructions on the supplied release notes to install the IAR Embedded Workbench® KickStart Kit. The term KickStart refers to the function-limited version of IAR Embedded Workbench (including C-SPY® debugger). KickStart is supplied on the CD-ROM included with each FET, and the latest version is available from the TI web site. The release notes can be accessed using Start → Programs → IAR Systems → IAR Embedded Workbench KickStart for MSP430 Vx. KickStart is compatible with Windows® 98, Windows 2000, Windows ME, Windows NT 4.0, Windows XP, and Windows Vista. However, the USB FET interface works only with Windows 2000, Windows XP, and Windows Vista.