SLVUBG0A July 2018 – March 2021 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M
Table 1-1 provides a summary of the TPS62810EVM-015 performance specifications.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage | 2.7 | 6.0 | V | |||
| Output voltage setpoint | 1.8 | V | ||||
| Output current | TPS62810EVM-015 | 0 | 4.0 | A | ||