SLVUBG0A July 2018 – March 2021 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M
| J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections, measure the input voltage at this point |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
| J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections, measure the output voltage at this point |
| J2, Pin 5 and 6 – GND | Output return connection |
| J3 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| J4 – MODE/SYNC | MODE/SYNC pin jumper. Place the supplied jumper across VIN and MODE/SYNC to force the device in fixed frequency PWM operation at all load currents. Place the jumper across MODE/SYNC and GND to enable power save mode. Connect a clock signal to MODE/SYNC referenced to GND to synchronize the switching frequency to the clock signal. |
| J5 – PG | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
| J6 – SS/TR | SS/TR input, a voltage connected on pin 1 of this header referenced to GND on pin 2 can be used to control the output voltage (tracking). |