SLVUBI1 May   2021

 

  1.   Trademarks
  2. 1TPS7H4002EVM-CVAL Overview
    1. 1.1 Features
    2. 1.2 Applications
  3. 2TPS7H4002EVM-CVAL Default Configuration
  4. 3TPS7H4002EVM-CVAL Initial Setup
  5. 4TPS7H4002EVM-CVAL Testing
    1. 4.1 Output Voltage Regulation
    2. 4.2 Output Voltage Ripple
    3. 4.3 Soft Start-up
    4. 4.4 Transient Response to Positive/Negative Load Step (0 A to 3A to 0A)
    5. 4.5 Input Voltage Ripple
    6. 4.6 Loop Frequency Response
    7. 4.7 Current Limiting
  6. 5TPS7H4002EVM-CVAL EVM Schematic
  7. 6TPS7H4002EVM-CVAL Bill of Materials (BOM)
  8. 7Board Layout

TPS7H4002EVM-CVAL Testing

The following tests are described in subsequent sections:

  1. Output voltage regulation
  2. Output voltage ripple
  3. Soft start-up
  4. Transient response to positive/negative load step (0 A to 3 A to 0 A)
  5. Input voltage ripple
  6. Loop frequency response
  7. Current limiting