SLVUBN3D May 2019 – November 2026 TPS2388 , TPS23880 , TPS23881
A local 3.3V for local devices (labeled as 3.3V) is provided by the onboard LM5017 buck converter. The LM5017 device provides a basic power-on sequence and provides a well-controlled and consistent start-up to prevent erratic operation. In addition to 44V to 57V, the TPS238x requires 3.3V for the digital circuitry and each TPS2388x device consumes 6mA typical and 12mA maximum.