The following hardware is required to get started with the reference design:
- PSEMTHR24EVM-081: motherboard for 24 port PoE PSE applications (sold separately)
- PSEM0MCUDAUEVM-018: MSPM0 daughtercard for 24 Port PoE PSE applications (sold separately)
- PSEMCUDAUEVM-082: MSP430 daughtercard for 24 Port PoE PSE applications (sold separately)
- TPS23881EVM-083: TPS23881 daughtercard for 24-port Type 3 and Type 4 PoE PSE applications (sold separately)
- TPS23881B1EVM-034: TPS23881B daughtercard for 24-port Type 3 and Type 4 PoE PSE applications (sold separately)
- USB2ANY interface adapter: used with PSE system firmware GUI for I2C/UART interaction with MCU daughtercard (sold separately)
- MSP-FET programmer: used with the UniFlash GUI for programming the MSP430 device
- XDS110 Debugger: used with the UniFlash GUI for programming the MSPM0 device