SLVUBO4B March 2019 – September 2021 TPS55288
Table 1-1 provides a summary of the TPS55288 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| PARAMETER | TEST CONDITION | VALUE | UNIT |
|---|---|---|---|
| Input Voltage | N/A | 2.7 – 36 | V |
| Output Voltage | N/A | 0.8 – 20 | V |
| Maximum Output Current | VIN ≥ 5 V, VOUT = 10 V | 5 | A |
| VIN ≥ 6 V, VOUT = 12 V | |||
| VIN ≥ 12 V, VOUT = 20 V | |||
| Default Switching Frequency | N/A | 400 | kHz |