SLVUBV0A March 2020 – September 2020 TPS55288
Table 1-1 provides a summary of the TPS55288 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Input Voltage | N/A | 2.7 - 36 | V |
| Output Voltage | N/A | 0.8 - 20 | V |
| Maximum Output Current | Vin ≥ 5 V, Vout = 9 V; | 3 | A |
| Vin ≥ 8 V, Vout = 12 V; | |||
| Vin ≥ 9 V, Vout = 15 V; | |||
| Vin≥15 V, Vout = 20 V; | 2 | ||
| Default Switching Frequency | N/A | 2 | MHz |