SLVUC27 January 2021 TPS61094
In this section, it shows the how to set the EVM support Boost converter with automatic buck or boost application. The sketch schematic is shown in Figure 2-2, while the jumper configuration is shown in Table 2-3
Figure 2-2 Boost Converter with
Automatic Buck or Boost| Reference Designator | Description | Configuration |
|---|---|---|
| JP1, JP2 | Short 1-2: connect the
SUP pin to the Vin port Short 2-3: connect the SUP pin to the SUP port |
Short 2-3 |
| JP3 | Sup termination voltage selection | At the mark 2.6 V |
| JP4 | Changing current selection | At the mark 250 mA |
| JP5 | Output voltage target selection | At mark 3.6 V |
| J11, J12 | Operating mode selection pin. The MODE pin and EN pin work together to set device operation mode. | Set High to select auto Buck or boost mode |